(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG Tip (For Drill) Throwaway Drill Standard / GEN2 2 / 2.5 Series Tip
work material | general steel / Cast Iron / Titanium | Coating Y/N | Available | Coating Type | For General Steels (AlCrN, etc.) |
---|---|---|---|---|---|
Shape | GEN2 |
Please check the type/dimensions/specifications of the part 452H-27 in the Throw-Away Drill, Standard GEN2 2/2.5 Series Tip series.
Part Number |
---|
452H-25.5 |
452H-26 |
452H-26.5 |
452H-27.5 |
452H-28 |
452H-28.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Tool Material Type |
---|---|---|---|---|---|---|
฿ 3,973.08 | 2 Piece(s) | 5 Day(s) | - | Powder high-speed steel | ||
฿ 3,588.93 | 2 Piece(s) | 5 Day(s) | - | Powder high-speed steel | ||
฿ 3,973.08 | 2 Piece(s) | 5 Day(s) | 26.5 | Powder high-speed steel | ||
฿ 3,973.08 | 2 Piece(s) | 5 Day(s) | 27.5 | Powder high-speed steel | ||
฿ 3,588.93 | 2 Piece(s) | 5 Day(s) | - | Powder high-speed steel | ||
฿ 3,973.08 | 2 Piece(s) | 5 Day(s) | 28.5 | Powder high-speed steel |
How can we improve?
How can we improve?