(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG Tip (For Drill) Throwaway Drill Standard / GEN2 1 / 1.5 Series Tip
Part Number |
---|
451H-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tool Material Type | Coating Type | Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 3,520.79 | JTK1 MILLING | 2 Piece(s) | 5 Day(s) | general steel[○] / Cast Iron[○] / Titanium[○] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 |
Loading...
Coating Y/N | Available |
---|
Please check the type/dimensions/specifications of the part 451H-18 in the Throw-Away Drill, Standard GEN2 1/1.5 Series Tip series.
Part Number |
---|
151T-21 |
451H-18.5 |
451H-19 |
451H-19.5 |
451H-20 |
451H-20.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Tool Material Type | Coating Type | Shape |
---|---|---|---|---|---|---|---|---|
฿ 2,275.50 | 2 Piece(s) | 5 Day(s) | Aluminum[◯] / general steel[◯] | Powder high-speed steel | TiN | Standard | ||
฿ 3,181.88 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 3,181.88 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 3,181.88 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 3,520.79 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 3,520.79 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 |
How can we improve?
How can we improve?