(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Tool Material: Carbide, powder metal high-speed steel
Coating / surface treatment: For TiCN, TiN, general steel (AlCrN, etc.)
Coating Y/N | Available |
---|
Please check the type/dimensions/specifications of the part 150T-15 in the Throw-Away Drill, Standard GEN2 0/0.5 Series Tip series.
Part Number |
---|
150T-17 |
450H-13 |
450H-13.2 |
450H-13.5 |
450H-14 |
450H-14.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Tool Material Type | Coating Type | Shape |
---|---|---|---|---|---|---|---|---|
฿ 2,039.10 | 2 Piece(s) | 5 Day(s) | Aluminum[◯] / general steel[◯] | Powder high-speed steel | TiN | Standard | ||
฿ 3,068.50 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 3,068.50 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 2,774.82 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 2,774.82 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 | ||
฿ 2,774.82 | 2 Piece(s) | 5 Day(s) | Cast Iron[◯] / Titanium[◯] / general steel[◯] | Powder high-speed steel | For General Steels (AlCrN, etc.) | GEN2 |
How can we improve?
How can we improve?