(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inserts for GEN3 32 Series Indexable Drills that offer excellent cutting sharpness, can be used on machines with low horsepower and low rigidity, have excellent chip control, and do not require center hole drilling before drilling.
Part Number |
---|
7C232P-32AS |
7C232P-32CI |
7C232P-33AS |
7C232P-33CI |
7C232P-34AS |
7C232P-34CI |
7C232P-35AS |
7C232P-35CI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | work material | Shape |
---|---|---|---|---|---|---|---|---|
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 32 | Stainless Steel[○] / Titanium[○] | Work Material, For Stainless Steel AS | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 32 | Cast Iron[○] | For Cast Iron CI | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 33 | Stainless Steel[○] / Titanium[○] | Work Material, For Stainless Steel AS | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 33 | Cast Iron[○] | For Cast Iron CI | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 34 | Stainless Steel[○] / Titanium[○] | Work Material, For Stainless Steel AS | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 34 | Cast Iron[○] | For Cast Iron CI | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 35 | Stainless Steel[○] / Titanium[○] | Work Material, For Stainless Steel AS | ||
฿ 6,159.13 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 35 | Cast Iron[○] | For Cast Iron CI |
Loading...
Tool Material Type | Carbide | Coating Y/N | Available | Coating Type | For General Steels (AlCrN, etc.) |
---|
How can we improve?
How can we improve?