1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, GEN3 26 Series Tip (7C226P-26AS)

JTK1 MILLING

Throw-Away Drill, GEN3 26 Series Tip (7C226P-26AS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

Inserts for GEN3 26 Series Indexable Drills that offer excellent cutting sharpness, can be used on machines with low horsepower and low rigidity, have excellent chip control, and do not require center hole drilling before drilling.

Part Number
7C226P-26AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Shape

฿ 5,601.31

JTK1 MILLING 1 Piece(s) 13 Day(s) Stainless Steel[○] / Titanium[○]Work Material, For Stainless Steel AS

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type For General Steels (AlCrN, etc.)

Please check the type/dimensions/specifications of the part 7C226P-26AS in the Throw-Away Drill, GEN3 26 Series Tip series.

Products with similar specification

Part Number
7C226P-26CI
7C226P-27AS
7C226P-27CI
7C226P-28AS
7C226P-28CI
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Shape

฿ 5,601.31

1 Piece(s) 13 Day(s) Cast Iron[◯]For Cast Iron CI

฿ 5,601.31

1 Piece(s) 13 Day(s) Titanium[◯] / Stainless Steel[◯]Work Material, For Stainless Steel AS

฿ 5,601.31

1 Piece(s) 13 Day(s) Cast Iron[◯]For Cast Iron CI

฿ 5,601.31

1 Piece(s) 13 Day(s) Titanium[◯] / Stainless Steel[◯]Work Material, For Stainless Steel AS

฿ 5,601.31

1 Piece(s) 13 Day(s) Cast Iron[◯]For Cast Iron CI