1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, GEN3 24 Series Tip (Part Number)

Throw-Away Drill, GEN3 24 Series Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,525.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

Inserts for GEN3 24 Series Indexable Drills that offer excellent cutting sharpness, can be used on machines with low horsepower and low rigidity, have excellent chip control, and do not require center hole drilling before drilling.

Part Number
7C224P-24AS
7C224P-24CI
7C224P-25AS
7C224P-25CI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Shape

฿ 5,525.93

JTK1 MILLING 1 Piece(s) 13 Day(s) Stainless Steel[○] / Titanium[○]Work Material, For Stainless Steel AS

฿ 5,525.93

JTK1 MILLING 1 Piece(s) 13 Day(s) Cast Iron[○]For Cast Iron CI

฿ 5,525.93

JTK1 MILLING 1 Piece(s) 13 Day(s) Stainless Steel[○] / Titanium[○]Work Material, For Stainless Steel AS

฿ 5,525.93

JTK1 MILLING 1 Piece(s) 13 Day(s) Cast Iron[○]For Cast Iron CI

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type For General Steels (AlCrN, etc.)