1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, GEN3 13 Series Tip (Part Number)

JTK1 MILLING

Throw-Away Drill, GEN3 13 Series Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,493.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

Inserts for GEN3 13 Series indexable drills that sharply cut, can be used on machines with low horsepower and low rigidity, have excellent chip control, and do not require center hole drilling before drilling.

Part Number
7C213P-13AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,493.65

JTK1 MILLING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

work material Stainless Steel / Titanium Tool Material Type Carbide Coating Y/N Available
Coating Type For General Steels (AlCrN, etc.) Shape Work Material, For Stainless Steel AS

Please check the type/dimensions/specifications of the part 7C213P-13AS in the Throw-Away Drill, GEN3 13 Series Tip series.