1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, GEN3 14 Series

Throw-Away Drill, GEN3 14 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,956.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series. Direct grooving is recommended if the coolant pressure is 3.5 MPa or more. Periodically replace the holder after the tip has been exchanged about 100 times.

Product Description

[Features]
· Achieves machining cost reductions through high speed, high feed, high efficiency, and scrap management
· Larger scrap pocket
· X thinning with excellent centripetality
· Low resistance blade tip shape

Part Number
60314H-20FM
60514H-20FM
60714H-20FM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)

฿ 14,956.41

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 122.445.0 3D75.0

฿ 16,539.41

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 152.475.0 5D104.9

฿ 18,047.03

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 182.4104.9 7D134.9

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 14.00 to 14.99 Shank Type straight shank Shank Diameter x Length(mm) ø20 x 50
Pipe Screw 1/8" Applicable Clamp Screw 7247-IP7-10 Applicable Screwdriver 8IP-7 (Sold Separately)
Accessories Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) Shape Torsional Groove Type