1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Bar For Inner Diameter Machining, SBFS-H

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,214.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Product Description

[Features]
· Without breaker (mirror finish)

Part Number
SBFS030R005H-ZM3
SBFS040R005H-ZM3
SBFS050R005H-ZM3
SBFS080R015H-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Nose R details
(mm)
Dimension h
(mm)
Dimension g
(mm)
Minimum machining diameter Dm
(mm)

฿ 1,214.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 350151.40.052.70.403.2

฿ 1,319.66

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 460201.90.053.60.454.2

฿ 1,485.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 570252.40.054.50.505.2

฿ 2,812.21

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 880303.90.157.30.808.2

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter work material Stainless Steel / Heat-resistant alloy, titanium alloy Nose R Other
Material type ZM3 Material classification PVD-coated micrograin carbide Breaker Y/N No