(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SBT040M6RB-ZM3 |
SBT050M8RB-ZM3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of threads (for threading) | Pitch (for Threading) | Dimension Ds (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension f (mm) | Dimension h (mm) | Minimum machining diameter Dm (mm) | Dimension h2 (mm) | Dimension f1 (mm) | Applicable metric nominal thread | Applicable unified nominal thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,545.81 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | 28 to 20 inches | 0.75 to 1.25 mm | 4 | 60 | 10.5 | 1.8 | 3.6 | 4.0 | 1.2 | 0.7 | M5.5 or greater | No.12-24UNC or greater | ||
฿ 1,937.79 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | 28 to 18 inches | 0.75 to 1.5 mm | 5 | 70 | 15.8 | 2.3 | 4.5 | 5.0 | 1.5 | 0.8 | M7 or greater | 1/4-28UNF or greater |
Loading...
Shape | Other | Application | Threading | work material | Stainless Steel / Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose R | Other | Material type | ZM3 |
Material classification | PVD micrograin carbide | Nose R details(mm) | R 0.05 | Breaker Y/N | Yes |
How can we improve?
How can we improve?