1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Grooving, GTMH32, Full R Type【1-10 Pieces Per Package】 (Part Number)

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,214.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTMH32100RE05-ZM3
GTMH32150RE075-ZM3SALE
GTMH32200RE10-ZM3
GTMH32300RE15-ZM3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension w
(mm)
Effective machining depth
(mm)
Dimension L
(mm)
Nose R details
(mm)

฿ 1,334.74

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 11.620.50

฿ 14,200.00

฿ 11,360.00

JTK1 CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

16 Day(s) 1.52.730.75

฿ 1,214.13

JTK1 CUTTING TOOLS 10 Piece(s) 5 Day(s) 22.731

฿ 1,214.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 32.731.5

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD-coated micrograin carbide Compatible holder GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH type