1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert For Grooving, GTMH32 (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,170.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTMH32043RE-ZM3
GTMH32053RE-ZM3
GTMH32120LE-ZM3
GTMH32150RE-ZM3
GTMH32200RE01-ZM3
GTMH32200RE-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension w
(mm)
Effective machining depth
(mm)
Dimension L
(mm)
Nose R details
(mm)

฿ 1,286.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Right-hand0.430.91.20.03

฿ 1,170.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Right-hand0.530.91.20.05

฿ 1,170.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Left-hand1.21.620.05

฿ 1,286.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Right-hand1.52.730.05

฿ 1,170.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Right-hand22.730.1

฿ 1,170.71

JTK1 CUTTING TOOLS 10 Piece(s) 5 Day(s) Right-hand22.730.05

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Nose R Other Material type ZM3 Material classification PVD-coated micrograin carbide
Compatible holder GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH type