1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Roll Machining, LNM (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,279.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LNM6688PNX8-WA5
LNM6688SN2-WA1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type

฿ 6,279.74

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) WA5

฿ 6,279.74

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) WA1

Loading...

  1. 1

Basic Information

Shape Other work material Cast Iron / Heat-resistant alloy, titanium alloy Nose R Other
Material classification Whisker ceramic Dimension w(mm) 19.05 Dimension L(mm) 38.10
Dimension s(mm) 12.70 Nose R details(mm) 3.2