1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Grooving, GTMH32-VT

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,485.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports cross cutting

Part Number
GTMH32095RVT-VM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,485.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel
Selfishly Right-hand Material type VM1 Material classification PVD-coated micrograin carbide
Dimension w(mm) 0.95 Effective machining depth(mm) 1.6 Dimension L(mm) 2
Nose R details(mm) 0 Compatible holder NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH type Specifications Mirror finish

Please check the type/dimensions/specifications of the part GTMH32095RVT-VM1 in the Insert For Grooving, GTMH32-VT series.