1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Back-Turning, TB32/42/43 (TB3200R-ZM3)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The PVD-coated micrograin carbide ZM3 blade has a sharp cutting edge.

Part Number
TB3200R-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Dimension w
(mm)
Effective machining depth
(mm)
Dimension d
(mm)
Dimension s
(mm)
Nose R details
(mm)
Effective cutting edge length
(mm)
Compatible holder

฿ 1,615.16

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) -0.54.89.5253.18-2.7TBT type

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Other work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Material type ZM3 Material classification PVD-coated micrograin carbide
Angle θ(°) 45 Breaker Y/N Yes

Please check the type/dimensions/specifications of the part TB3200R-ZM3 in the Insert For Back-Turning, TB32/42/43 series.

Products with similar specification

Part Number
TB3220R-ZM3
TB4305R-ZM3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNose R Dimension w
(mm)
Effective machining depth
(mm)
Dimension d
(mm)
Dimension s
(mm)
Nose R details
(mm)
Effective cutting edge length
(mm)
Compatible holder

฿ 1,466.81

10 Piece(s) 6 Day(s) 0.20.54.89.5253.180.22.7TBT type

฿ 1,826.22

10 Piece(s) 6 Day(s) Other18.8, 4.8 (When using a holder with NS or FS at the end)12.704.760.054.0TB-N type / TB-F type