1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For JFDX Series Cutter Machining Cast Iron Parts And Heat-Resistant Alloy Parts

JTK1 CUTTING TOOLS

Insert For JFDX Series Cutter Machining Cast Iron Parts And Heat-Resistant Alloy Parts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 870.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NGK SPARK PLUG Tip (For Milling) Cast Iron Parts, Heat Resistant Alloy Parts Machining Cutter JFDX Series Tips

Part Number
SNGN120412T02020-SX6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 870.39

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) work material Cast Iron
Inscribed circle IC(mm) 12.7 Thickness T(mm) 4.76 Corner R(mm) 1.2
Specifications Standard product Material type SX6 Applicable body JFDX

Please check the type/dimensions/specifications of the part SNGN120412T02020-SX6 in the Insert For JFDX Series Cutter Machining Cast Iron Parts And Heat-Resistant Alloy Parts series.