1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Positive, TFD (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes wiper edge
· When set into a holder, the 0.3‑mm straight (flat cutting blade) design enables improvement of workpiece surface roughness and a high feed rate.

Part Number
TFD07FR05-ZM3
TFD11FR15-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 733.90

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 6.352.380.05SDJC-N/SDJC type / SDJC-N-F type / DS-SDU type / Y-SDJC type

฿ 770.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 9.5253.970.15DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / DS-SDU type / Y-SDJC type / Y-SDJC-OH type

Loading...

  1. 1

Basic Information

Shape Other work material Steel / Stainless Steel / Non-ferrous metal Selfishly Right-hand
Nose R Other Material type ZM3 Material classification PVD-coated micrograin carbide
Clearance angle(°) 7 Specifications With wiper edge