(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | Other | Application | Grooving / Parting | work material | Non-ferrous metal |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose R | Other | Material type | PD1 |
Material classification | PCD | Nose R details(mm) | 0.1 or less | Compatible holder | GTPA type / Y-GTPA type / GTPA-OH type / Y-GTPA-OH type |
Please check the type/dimensions/specifications of the part GTPA20FRN01-PD1 in the Insert For Grooving, GTPA-PD1 series.
Part Number |
---|
GTPA25FRN01-081-PD1 |
GTPA25FRN01-PD1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension w (mm) | Effective machining depth (mm) | Dimension s (mm) | Dimension s1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 7,214.46 | 1 Piece(s) | 14 Day(s) | 2.5 | 3 | 4.0 | 1.0 | ||
฿ 7,214.46 | 1 Piece(s) | 14 Day(s) | 2.5 | 5.0 | 6.0 | 3.0 |
How can we improve?
How can we improve?