1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Aluminum Parts Machining Cutter HPC/ALWC Series

JTK1 CUTTING TOOLS

Insert For Aluminum Parts Machining Cutter HPC/ALWC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,845.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NGK SPARK PLUG Tip (For Milling) Cutter for Aluminum Parts Machining Tip for HPC/ALWC Series

Part Number
HAT6021R04-PD1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,845.08

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Thickness T(mm) 4.0 Corner angle(°) 0
Cutting blade length(mm) 6 Angle A.R.(°) +6 Angle R.R.(°) 0
Dimension W(mm) 10 Dimension rε(mm) 0.4 Material type PDI (PCD)
Applicable body HPC/ALWC with shank, HPC/ALWC shell type Wiper yes/no With wiper

Please check the type/dimensions/specifications of the part HAT6021R04-PD1 in the Insert For Aluminum Parts Machining Cutter HPC/ALWC Series series.