1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Thread Milling, TTP-FR-A (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,253.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTP60FR4A-QM3
TTP60FR4A-ZM3
TTP60FR8A-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Pitch (for Threading) Material type Dimension f
(mm)
Nose R details
(mm)

฿ 1,379.97

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.2 to 0.75QM30.4(0.05) Max. flat

฿ 1,253.33

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.2 to 0.75ZM30.4(0.05) Max. flat

฿ 1,253.33

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.4 to 1.25ZM30.8(R 0.05)

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Angle θ(°) 60
Compatible holder TTP type / DS-TTP type / CH-TTP type