1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Grooving, GTPA-FRN-KM1

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,274.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTPA20FRN01-KM1
GTPA25FRN01-KM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension w
(mm)

฿ 1,274.44

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) 2

฿ 1,274.44

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) 2.5

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Non-ferrous metal / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type KM1
Material classification Fine-particle carbide Effective machining depth(mm) 6.0 Nose R details(mm) 0.1 or less
Compatible holder GTPA type / Y-GTPA type / GTPA-OH type / Y-GTPA-OH type