1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off, CTPA, Without Breaker (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,214.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTPA20FLKV-KM1
CTPA20FLKV-VM1
CTPA20FLNV-KM1
CTPA20FLS-ZM3
CTPA20FLV-VM1
CTPA20FRNV-KM1
CTPA20FRV-KM1
CTPA20FRV-VM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material type Material classification Nose R details
(mm)
Angle θ
(°)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder

฿ 1,214.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handKM1Fine-particle carbide0200.7714.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handVM1PVD-coated micrograin carbide0200.7714.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,334.74

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handKM1Fine-particle carbide00-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide0.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handVM1PVD-coated micrograin carbide0200.7716.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,334.74

JTK1 CUTTING TOOLS 10 Piece(s) 14 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handKM1Fine-particle carbide00-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,214.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handKM1Fine-particle carbide0200.7716.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,410.12

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handVM1PVD-coated micrograin carbide0200.7716.0CTPA type / CTPA-OH type / CTPAR-SUB type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting Nose R Other
Dimension w(mm) 2 Breaker Y/N No