1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Standard Insert, 90° Square-Shape, Negative, SNGN

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 531.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNGN120408T01025-WA1
SNGN120412T01025-HC6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Material classification Nose R details
(mm)

฿ 803.44

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8WA1Whisker ceramic0.8

฿ 531.32

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.2HC6Alumina ceramics1.2

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Negative Inscribed circle (IC)(mm) 12.7
Thickness (T)(mm) 4.76 Blade tip specifications Chamfer: 0.10 mm × 25° Compatible holder C14 type / CSDN type / C12 type / CSSN type / TSDN type / TSSN type / C13 type / C11 type / C16 type / CSHN type / C15 type / C17 type / S-TSKN type