1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 80° Diamond-Shape, Positive, CCGT-AZ7 (CCGT09T301MAZ7-DT4)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCGT09T301MAZ7-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type Nose R details
(mm)

฿ 667.38

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) DT40.08

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Pozidriv
Nose R Other Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 9.525
Thickness (T)(mm) 3.97 Clearance angle(°) 7 Compatible holder DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

Please check the type/dimensions/specifications of the part CCGT09T301MAZ7-DT4 in the Standard Insert, 80° Diamond-Shape, Positive, CCGT-AZ7 series.

Products with similar specification

Part Number
CCGT09T300AZ7-DT4
CCGT09T302MAZ7-DT4
CCGT09T304MAZ7-DT4
CCGT09T304MAZ7-QM3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial type Nose R details
(mm)

฿ 667.38

10 Piece(s) 6 Day(s) DT40.03

฿ 667.38

10 Piece(s) 6 Day(s) DT40.18

฿ 667.38

10 Piece(s) 6 Day(s) DT40.38

฿ 724.83

10 Piece(s) 6 Day(s) QM30.38