(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Chips are evacuated to the back
Part Number |
---|
SBFS030R005S-DT4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material type | Dimension Ds (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension f (mm) | Nose R details (mm) | Dimension h (mm) | Dimension g (mm) | Minimum machining diameter Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,322.68 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | DT4 | 3 | 50 | 15 | 1.4 | 0.05 | 2.7 | 0.40 | 3.2 |
Loading...
Application | Outer Diameter/Inner Diameter | Nose R | Other | Material classification | PVD-coated micrograin carbide |
---|---|---|---|---|---|
Breaker Y/N | Yes |
Please check the type/dimensions/specifications of the part SBFS030R005S-DT4 in the Boring Bar For Inner Diameter Machining, SBFS-S series.
Part Number |
---|
SBFS030R005S-ZM3 |
SBFS030R015S-ZM3 |
SBFS040R015S-DT4 |
SBFS040R015S-ZM3 |
SBFS050R015S-ZM3 |
SBFS060R015S-ZM3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Material type | Dimension Ds (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension f (mm) | Nose R details (mm) | Dimension h (mm) | Dimension g (mm) | Minimum machining diameter Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 3 | 50 | 15 | 1.4 | 0.05 | 2.7 | 0.40 | 3.2 | ||
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 3 | 50 | 15 | 1.4 | 0.15 | 2.7 | 0.40 | 3.2 | ||
฿ 1,440.27 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | DT4 | 4 | 60 | 20 | 1.9 | 0.15 | 3.6 | 0.45 | 4.2 | ||
฿ 1,319.66 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 4 | 60 | 20 | 1.9 | 0.15 | 3.6 | 0.45 | 4.2 | ||
฿ 1,349.82 | 1 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 5 | 70 | 25 | 2.4 | 0.15 | 4.5 | 0.50 | 5.2 | ||
฿ 2,284.54 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 6 | 80 | 30 | 2.9 | 0.15 | 5.4 | 0.60 | 6.2 |
How can we improve?
How can we improve?