1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off, CTPA, With Breaker (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,078.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTPA07FL-ZM3
CTPA07FLK-ZM3
CTPA07FR-ZM3
CTPA07FRN-ZM3
CTPA10FL-ZM3
CTPA10FLK-ZM3
CTPA10FLKD-ZM3
CTPA10FLN-ZM3
CTPA10FLND-ZM3
CTPA10FR-ZM3
CTPA10FRN-ZM3
CTPA15FL-DT4
CTPA15FL-ZM3
CTPA15FLK-DT4
CTPA15FLK-ZM3
CTPA15FLN-DT4
CTPA15FLN-QM3
CTPA15FLN-ZM3
CTPA15FR-DT4
CTPA15FR-ZM3
CTPA15FRN-DT4
CTPA15FRN-ZM3
CTPA20FL-DT4
CTPA20FL-ZM3
CTPA20FLK-DT4
CTPA20FLK-VM1
CTPA20FLK-ZM3
CTPA20FLN-DT4
CTPA20FLN-P-PD1
CTPA20FLN-ZM3
CTPA20FR-DT4
CTPA20FR-QM3
CTPA20FR-ZM3
CTPA20FRN-DT4
CTPA20FRN-P-PD1
CTPA20FRN-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material type Material classification Dimension w
(mm)
Nose R details
(mm)
Angle θ
(°)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide0.70.05160.238.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide0.70.05160.236.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide0.70.05160.238.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide0.70.050-8.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide10.05160.3212.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide10.05160.3211.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide10.05160.3216.0CTPA type / CTPA-OH type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide10.050-12.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide10.050-16.0CTPA type / CTPA-OH type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide10.05160.3212.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide10.050-12.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide1.50.05160.4616.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide1.50.05160.4616.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide1.50.05160.4614.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide1.50.05160.4614.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide1.50.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,078.44

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handQM3PVD-coated micrograin carbide1.50.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide1.50.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT4PVD-coated micrograin carbide1.50.05160.4616.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide1.50.05160.4616.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT4PVD-coated micrograin carbide1.50.050-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide1.50.050-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide20.05160.6116.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide20.05160.6116.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide20.05160.6114.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handVM1PVD-coated micrograin carbide20.05160.6114.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide20.05160.6114.5CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,410.12

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT4PVD-coated micrograin carbide20.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 8,420.56

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Non-ferrous metalLeft-handPD1PCD20.10-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM3PVD-coated micrograin carbide20.050-16.0CTPA type / CTPA-OH type / CTPAL-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT4PVD-coated micrograin carbide20.05160.6116.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,078.44

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-handQM3PVD-coated micrograin carbide20.05160.6116.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,249.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide20.05160.6116.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,282.27

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT4PVD-coated micrograin carbide20.050-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 8,420.56

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Non-ferrous metalRight-handPD1PCD20.10-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

฿ 1,373.94

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM3PVD-coated micrograin carbide20.050-16.0CTPA type / CTPA-OH type / CTPAR-SUB type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting Nose R Other
Breaker Y/N Yes