1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 35° Diamond-Shape, Positive, VCGT-U

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 721.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VCGT110301MRU-DT4
VCGT110301RU-VM1
VCGT110302MRU-DT4
VCGT110302RU-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Nose R details
(mm)

฿ 721.80

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT40.08

฿ 930.70

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metalOtherVM10.1

฿ 721.80

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT40.18

฿ 891.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal0.2ZM30.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Rake angle Pozidriv Selfishly Right-hand
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 6.35 Thickness (T)(mm) 3.18
Clearance angle(°) 7 Compatible holder SVAC-N type / SVAC type / SVJC-N type / SVXC-N type / Y-SVXCL type / SVQC type / SVVC-N type / DS-SVX type / CH-SVUC type