1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 80° Diamond-Shape, Positive, CCGT-U/U1

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 654.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCGT09T300RU1-TM4
CCGT09T301RU1-DT4
CCGT09T301RU1-TM4
CCGT09T302RU1-DT4
CCGT09T302RU1-TM4
CCGT09T302RU1-ZM3
CCGT09T304RU1-TM4
CCGT060200RU-DT4
CCGT060201RU-DT4
CCGT060202RU-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.03DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT49.5253.970.1DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.1DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.2DT49.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.2TM49.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 795.01

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal0.2ZM39.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4TM49.5253.970.4DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.03SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.1SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.2DT46.352.380.2SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Selfishly Right-hand
Material classification PVD-coated micrograin carbide Clearance angle(°) 7