1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 35° Diamond-Shape, Positive, VCGT-CL (VCGT110301MCL-DT4)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VCGT110301MCL-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 749.01

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT40.08

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Rake angle Pozidriv Nose R Other
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 6.35 Thickness (T)(mm) 3.18
Clearance angle(°) 7 Compatible holder SVAC-N type / SVAC type / SVJC-N type / SVXC-N type / Y-SVXCL type / SVQC type / SVVC-N type / DS-SVX type / CH-SVUC type

Please check the type/dimensions/specifications of the part VCGT110301MCL-DT4 in the Standard Insert, 35° Diamond-Shape, Positive, VCGT-CL series.

Products with similar specification

Part Number
VCGT110301MCL-TM4
VCGT110302MCL-DT4
VCGT110302MCL-TM4
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 792.00

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM40.08

฿ 749.01

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT40.18

฿ 792.00

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM40.18