(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CTP10FLV-ZM3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material type | Dimension w (mm) | Dimension A (mm) | Maximum parting diameter øD (mm) | Compatible holder |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,214.13 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | ZM3 | 1 | 0.40 | 12.0 | CTP type / CTP-OH type |
Loading...
Shape | C (80° Diamond-Shape) | Application | Grooving / Parting | Nose R | Other |
---|---|---|---|---|---|
Material classification | PVD-coated micrograin carbide | Nose R details(mm) | 0 | Angle θ(°) | 20 |
Breaker Y/N | No | Specifications | Mirror finish |
Please check the type/dimensions/specifications of the part CTP10FLV-ZM3 in the Insert For Cut-Off, CTP, Without Breaker series.
Part Number |
---|
CTP10FRV-DT4 |
CTP10FRV-VM1 |
CTP10FRV-ZM3 |
CTP15FLKV-VM1 |
CTP15FLV-ZM3 |
CTP15FRV-VM1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Selfishly | Material type | Dimension w (mm) | Dimension A (mm) | Maximum parting diameter øD (mm) | Compatible holder |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,121.86 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | DT4 | 1 | 0.40 | 12.0 | CTP type / CTP-OH type / CTPR-SUB type | ||
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 1 | 0.40 | 12.0 | CTP type / CTP-OH type / CTPR-SUB type | ||
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | ZM3 | 1 | 0.40 | 12.0 | CTP type / CTP-OH type / CTPR-SUB type | ||
฿ 1,105.58 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Left-hand | VM1 | 1.5 | 0.58 | 11.0 | CTP type / CTP-OH type / CTPL-SUB type | ||
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | ZM3 | 1.5 | 0.58 | 12.0 | CTP type / CTP-OH type | ||
฿ 1,105.58 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 1.5 | 0.58 | 12.0 | CTP type / CTP-OH type / CTPR-SUB type |
How can we improve?
How can we improve?