1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off, CTP, With Breaker

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,073.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTP05FLK-SH-ZM3
CTP05FLN-SH-ZM3
CTP05FR-SH-ZM3
CTP05FRN-SH-ZM3
CTP07FL-ZM3
CTP07FR-ZM3
CTP10FL-ZM3
CTP10FLK-DT4
CTP10FLK-SH-DT4
CTP10FLK-SH-ZM3
CTP10FLK-ZM3
CTP10FLN-DT4
CTP10FLN-SH-DT4
CTP10FLN-SH-ZM3
CTP10FLN-ZM3
CTP10FR-DT4
CTP10FR-SH-DT4
CTP10FR-SH-ZM3
CTP10FR-ZM3
CTP10FRK-ZM3
CTP10FRN-DT4
CTP10FRN-SH-DT4
CTP10FRN-SH-ZM3
CTP10FRN-ZM3
CTP15FL-ZM3
CTP15FLK-ZM3
CTP15FLKB-ZM3
CTP15FLN-VM1
CTP15FLN-ZM3
CTP15FR-ZM3
CTP15FRK-ZM3
CTP15FRN-VM1
CTP15FRN-ZM3
CTP20FL-ZM3
CTP20FLK-ZM3
CTP20FLN-ZM3
CTP20FR-ZM3
CTP20FRK-ZM3
CTP20FRN-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material type Dimension w
(mm)
Angle θ
(°)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM30.5160.175.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM30.50-5.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM30.5160.175.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM30.50-5.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM30.7160.238.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM30.7160.238.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31160.3212.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT41160.3211.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,232.22

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT41160.327.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31160.327.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31160.3211.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT410-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handDT410-7.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM310-7.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM310-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT41160.3212.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT41160.327.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31160.327.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31160.3212.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31160.3211.0CTP type / CTP-OH type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT410-12.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,121.86

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handDT410-7.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM310-7.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM310-12.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31.5160.4612.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31.5160.4611.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31.5160.4611.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-handVM11.50-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM31.50-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31.5160.4612.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31.5160.4611.0CTP type / CTP-OH type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handVM11.50-12.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM31.50-12.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM32160.6112.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM32160.6111.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handZM320-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM32160.6112.0CTP type / CTP-OH type / CTPR-SUB type

฿ 1,177.95

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM32160.6111.0CTP type / CTP-OH type

฿ 1,073.02

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-handZM320-12.0CTP type / CTP-OH type / CTPR-SUB type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting Nose R Other
Material classification PVD-coated micrograin carbide Nose R details(mm) 0.05 Breaker Y/N Yes