1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Positive, DCGT-CL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 686.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCGT070201MCL-DT4
DCGT070201MCL-TM4
DCGT070202MCL-DT4
DCGT11T301MCL-DT4
DCGT11T301MCL-TM4
DCGT11T302MCL-TM4
DCGT11T304MCL-DT4
DCGT11T304MCL-TM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 686.73

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT46.352.380.08SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 745.99

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM46.352.380.08SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 686.73

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT46.352.380.18SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 752.04

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT49.5253.970.08SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type

฿ 795.01

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM49.5253.970.08SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type

฿ 795.01

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM49.5253.970.18SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type

฿ 752.04

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT49.5253.970.38SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type

฿ 795.01

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM49.5253.970.38SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Rake angle Pozidriv Nose R Other
Material classification PVD-coated micrograin carbide Clearance angle(°) 7