1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off, CTPX (CTPX15FL-DT4)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTPX15FL-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension w
(mm)
Angle θ
(°)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder

฿ 888.48

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Left-hand1.5160.4612.0CTP type / CTP-OH type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting work material Steel / Stainless Steel
Nose R Other Material type DT4 Material classification PVD-coated micrograin carbide
Nose R details(mm) 0.05 Breaker Y/N Yes

Please check the type/dimensions/specifications of the part CTPX15FL-DT4 in the Insert For Cut-Off, CTPX series.

Products with similar specification

Part Number
CTPX15FLK-DT4
CTPX15FLN-DT4
CTPX15FR-DT4
CTPX15FRN-DT4
CTPX20FL-DT4
CTPX20FLK-DT4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Dimension w
(mm)
Angle θ
(°)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder

฿ 888.48

10 Piece(s) 6 Day(s) Left-hand1.5160.4611.0CTP type / CTP-OH type

฿ 888.48

10 Piece(s) 6 Day(s) Left-hand1.50-12.0CTP type / CTP-OH type / CTPL-SUB type

฿ 888.48

10 Piece(s) 6 Day(s) Right-hand1.5160.4612.0CTP type / CTP-OH type / CTPR-SUB type

฿ 888.48

10 Piece(s) 6 Day(s) Right-hand1.50-12.0CTP type / CTP-OH type / CTPR-SUB type

฿ 888.48

10 Piece(s) 6 Day(s) Left-hand2160.6112.0CTP type / CTP-OH type

฿ 888.48

10 Piece(s) 6 Day(s) Left-hand2160.6111.0CTP type / CTP-OH type