1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Positive, DCGT-U/U1

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCGT11T300RU1-TM4
DCGT11T301RU1-DT4
DCGT11T301RU1-TM4
DCGT11T302RU1-TM4
DCGT11T302RU1-ZM3
DCGT11T304RU1-TM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Nose R details
(mm)

฿ 755.06

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM40.03

฿ 803.44

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT40.1

฿ 755.06

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM40.1

฿ 755.06

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.2TM40.2

฿ 828.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal0.2ZM30.2

฿ 755.06

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4TM40.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Rake angle Pozidriv Selfishly Right-hand
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 3.97
Clearance angle(°) 7 Compatible holder SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDJC-OH type / Y-SDNC type