1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Insert For End Mill CZH-140/141

JTK1 CUTTING TOOLS

Throw-Away Insert For End Mill CZH-140/141
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 929.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for indexable end mills.
Shape (initial letter of part number): others
Specifications: center blade
Compatible holder: REZ type
Wiper yes/no: with wiper

 
Part Number
CZH0402CFR-140-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 929.49

JTK1 CUTTING TOOLS 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other work material Steel / Stainless Steel Dimension d1(mm) 5.56
Dimension d2(mm) 4.20 Dimension s(mm) 1.88 Angle θ(°) 7
Dimension rε(mm) 0.2 Specifications Center blade Material type DT4 (PVD-coated micrograin carbide)
Applicable holder REZ type Wiper yes/no With wiper

Please check the type/dimensions/specifications of the part CZH0402CFR-140-DT4 in the Throw-Away Insert For End Mill CZH-140/141 series.