1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert For Back-Turning (With Breaker), TBPA60FR/L

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,539.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBPA60FRPB10-ZM3
TBPA60FRPB10M-DT4
TBPA60FRPB20M-DT4
TBPA60FRVB-DT4
TBPA60FRVB-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 1,627.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyZM30.1

฿ 1,539.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelDT40.08

฿ 1,539.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelDT40.18

฿ 1,539.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelDT40

฿ 1,636.26

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyZM30

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Other Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Effective machining depth(mm) 5.3
Effective cutting edge length(mm) 4.5 Breaker Y/N Yes Compatible holder CTPA type / TBPA-OH type / CH-TBPA type