(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | T (Triangle) | Application | Other | work material | Steel / Stainless Steel |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose R | Other | Material classification | PVD-coated micrograin carbide |
Effective machining depth(mm) | 5.3 | Angle θ(°) | 72 | Effective cutting edge length(mm) | 3.5 |
Breaker Y/N | Yes | Compatible holder | TBP type / TBP-OH type / DS-TBP type / Y-TBP type / Y-TBP-OH type / Y-TBP-OH type |
Please check the type/dimensions/specifications of the part TBP72FR05-BM-TM4 in the Insert For Back-Turning, TBP72-BM series.
Part Number |
---|
TBP72FR05-BM-DM4 |
TBP72FR10M-BM-DM4 |
TBP72FR10M-BM-TM4 |
TBP72FR20M-BM-TM4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material type | Nose R details (mm) |
---|---|---|---|---|---|---|
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | DM4 | 0.05 | ||
฿ 1,214.13 | 10 Piece(s) | 6 Day(s) | DM4 | 0.08 | ||
฿ 1,177.95 | 10 Piece(s) | 6 Day(s) | TM4 | 0.08 | ||
฿ 1,177.95 | 10 Piece(s) | 6 Day(s) | TM4 | 0.18 |
How can we improve?
How can we improve?