1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Grooving, GWP-GW

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 972.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please use an insert and holder with the same seat height.

Part Number
GWPG300N04D-GW-DM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 972.91

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel
Nose R 0.4 Groove Width (For Grooving / Plunging) 3.0 mm Material type DM4
Material classification PVD-coated micrograin carbide Dimension L(mm) 20.6 Seat height(mm) D
Dimension M(mm) 2.5 Dimension W tolerance(mm) ±0.025 Compatible holder GTWP type / GKWP type
Specifications Supports multi-functional machining (grooving / cross cutting) with both sharpness and chip control

Please check the type/dimensions/specifications of the part GWPG300N04D-GW-DM4 in the Insert For Grooving, GWP-GW series.