1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert For Grooving, GTMT43

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 997.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may vary due to changes in the shape of the raw material; however this will not adversely affect usage.

Product Description

[Features]
· Molded breaker

Part Number
GTMT43330R-QM3
GTMT43400L-QM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Nose R Dimension w
(mm)
Nose R details
(mm)

฿ 997.03

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Right-handOther3.300.3

฿ 1,093.52

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Left-hand0.440.4

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy
Material type QM3 Material classification PVD-coated micrograin carbide Effective machining depth(mm) 4.3
Dimension L(mm) 5.5 Dimension s(mm) 4.76 Compatible holder NGTN type / NGTB type / NGTA type