1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off, CTDP20/25 (CTDP20N02-TM4)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTDP20N02-TM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type

฿ 867.38

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) TM4

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel
Nose R 0.2 Material classification PVD-coated micrograin carbide Dimension w(mm) 2
Dimension L(mm) 19.1 Nose R details(mm) 0.2 Angle θ(°) 0
Compatible holder CTDP type / CTDP-OH type

Please check the type/dimensions/specifications of the part CTDP20N02-TM4 in the Insert For Cut-Off, CTDP20/25 series.

Products with similar specification

Part Number
CTDP20N02-DM4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial type

฿ 867.38

10 Piece(s) 6 Day(s) DM4