(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBP55FL00-ZM3 |
TBP55FL10-ZM3 |
TBP55FR00-VM1 |
TBP55FR00-ZM3 |
TBP55FR10-ZM3 |
TBP60FR00-DT4 |
TBP60FR00-VM1 |
TBP60FR00-ZM3 |
TBP60FR10-QM3 |
TBP60FR10-TM4 |
TBP60FR10-VM1 |
TBP60FR10-ZM3 |
TBP60FR10M-DT4 |
TBP60FR10M-VM1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material type | Nose R details (mm) | Angle θ (°) | Effective cutting edge length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | ZM3 | 0 | 55 | 3.0 | ||
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | ZM3 | 0.1 | 55 | 3.0 | ||
฿ 1,105.58 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 0 | 55 | 3.0 | ||
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | ZM3 | 0 | 55 | 3.0 | ||
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | ZM3 | 0.1 | 55 | 3.0 | ||
฿ 1,105.58 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | DT4 | 0 | 60 | 3.7 | ||
฿ 1,214.13 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 0 | 60 | 3.7 | ||
฿ 1,177.95 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | ZM3 | 0 | 60 | 3.7 | ||
฿ 1,105.58 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | QM3 | 0.1 | 60 | 3.7 | ||
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | TM4 | 0.1 | 60 | 3.7 | ||
฿ 1,105.58 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 0.1 | 60 | 3.7 | ||
฿ 1,073.02 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Right-hand | ZM3 | 0.1 | 60 | 3.7 | ||
฿ 1,214.13 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | DT4 | 0.08 | 60 | 3.7 | ||
฿ 1,105.58 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | VM1 | 0.08 | 60 | 3.7 |
Loading...
Shape | T (Triangle) | Application | Other | Nose R | Other |
---|---|---|---|---|---|
Material classification | PVD-coated micrograin carbide | Effective machining depth(mm) | 5.3 | Breaker Y/N | Yes |
Compatible holder | TBP type / TBP-OH type / DS-TBP type / Y-TBP type / Y-TBP-OH type |
How can we improve?
How can we improve?