1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Insert, 35° Diamond-Shape, Positive, VCGT/VCMT-AM3

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 654.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VCGT110301MFNAM3-DT4
VCGT110301MFNAM3-TM4
VCGT110302MFNAM3-DT4
VCGT110302MFNAM3-QM3
VCGT110302MFNAM3-TM4
VCGT110304MFNAM3-DT4
VCGT110304MFNAM3-QM3
VCGT110304MFNAM3-TM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT40.08

฿ 709.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM40.08

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT40.18

฿ 790.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialQM30.18

฿ 709.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM40.18

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialDT40.38

฿ 837.23

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialQM30.38

฿ 709.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyTM40.38

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Rake angle Pozidriv Nose R Other
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 6.35 Thickness (T)(mm) 3.18
Clearance angle(°) 7 Compatible holder SVAC-N type / SVAC type / SVJC-N type / SVXC-N type / Y-SVXCL type / SVQC type / SVVC-N type / DS-SVX type / CH-SVUC type