1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Positive, DCGT/DCMT-AM3 (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 607.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCGT070200FNAM3-DT4
DCGT070201MFNAM3-DT4
DCGT070202MFNAM3-DT4
DCGT070204MFNAM3-DT4
DCGT11T300FNAM3-TM4
DCGT11T301MFNAM3-DT4
DCGT11T301MFNAM3-QM3
DCGT11T301MFNAM3-TM4
DCGT11T302FNAM3-VM1
DCGT11T302FNAM3-ZM3
DCGT11T302MFNAM3-TM4
DCGT11T304MFNAM3-TM4
DCMT11T302FNAM3-DM4
DCMT11T308FNAM3-DM4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.03SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.08SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.18SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT46.352.380.38SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 694.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.03DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherDT49.5253.970.08DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 694.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialOtherQM39.5253.970.08DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 694.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.08DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 828.78

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal0.2VM19.5253.970.2DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 752.04

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal0.2ZM39.5253.970.2DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 694.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.18DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 694.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyOtherTM49.5253.970.38DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 607.51

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.2DM49.5253.970.2DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 658.31

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8DM49.5253.970.8DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Rake angle Pozidriv Material classification PVD-coated micrograin carbide
Clearance angle(°) 7