1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TPGH/TPGP-F1

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 819.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPGH110302FRF1-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 819.13

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Steel / Stainless Steel / Non-ferrous metal Rake angle Pozidriv
Selfishly Right-hand Nose R 0.2 Material type ZM3
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 6.35 Thickness (T)(mm) 3.18
Clearance angle(°) 11 Nose R details(mm) 0.2 Compatible holder S-STUC (P) type / C-STUC (P) type / C-STZP (C) type

Please check the type/dimensions/specifications of the part TPGH110302FRF1-ZM3 in the Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TPGH/TPGP-F1 series.