1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Positive, DCGT/DCMT-S (DCGT11T300RS-DT4)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCGT11T300RS-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 803.44

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT49.5253.970.03DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Rake angle Pozidriv Material classification PVD-coated micrograin carbide
Clearance angle(°) 7

Please check the type/dimensions/specifications of the part DCGT11T300RS-DT4 in the Standard Insert, 55° Diamond-Shape, Positive, DCGT/DCMT-S series.

Products with similar specification

Part Number
DCGT070201MRS-DT4
DCGT070202MRS-DT4
DCGT11T300RS-TM4
DCGT11T301MRS-DT4
DCGT11T301MRS-TM4
DCGT11T302LS-VM1
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Selfishly Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 721.80

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT46.352.380.08SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 721.80

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT46.352.380.18SDJC-N/SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type

฿ 755.06

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM49.5253.970.03DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 803.44

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT49.5253.970.08DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 755.06

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM49.5253.970.08DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

฿ 1,033.22

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metalLeft-hand0.2VM19.5253.970.2DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type