1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 80° Diamond-Shape, Positive, CCGT/CCMT-S

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCGT09T300RS-DT4
CCGT09T300RS-TM4
CCGT09T301MRS-DT4
CCGT09T301MRS-TM4
CCGT09T302MRS-DT4
CCGT09T302MRS-TM4
CCGT09T304MRS-TM4
CCGT060200RS-DT4
CCGT060200RS-VM1
CCGT060201MRS-DT4
CCGT060202LS-C7X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material type Material classification Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT4PVD-coated micrograin carbide9.5253.970.03DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM4PVD-coated micrograin carbide9.5253.970.03DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT4PVD-coated micrograin carbide9.5253.970.08DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM4PVD-coated micrograin carbide9.5253.970.08DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 708.50

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT4PVD-coated micrograin carbide9.5253.970.18DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM4PVD-coated micrograin carbide9.5253.970.18DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 664.36

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM4PVD-coated micrograin carbide9.5253.970.38DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT4PVD-coated micrograin carbide6.352.380.03SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

฿ 837.23

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM1PVD-coated micrograin carbide6.352.380.03SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

฿ 654.08

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialRight-handOtherDT4PVD-coated micrograin carbide6.352.380.08SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

฿ 602.46

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Cast Iron / Non-ferrous metalLeft-hand0.2C7XCermet6.352.380.2SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Clearance angle(°) 7