1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 60° Triangle-Shape, Negative, TNGA

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,294.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6-corner specification

Part Number
TNGA160408PHSCD-B52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,294.65

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Cast Iron / High Hardness Material Rake angle Negative
Nose R 0.8 Material type B52 Material classification Non-coated CBN
Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 4.76 Nose R details(mm) 0.8
Compatible holder WTGN type / WTFN type / DS-PTX-ACH type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type

Please check the type/dimensions/specifications of the part TNGA160408PHSCD-B52 in the Standard Insert, 60° Triangle-Shape, Negative, TNGA series.