(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | S (Rectangular) | work material | Cast Iron | Rake angle | Negative |
---|---|---|---|---|---|
Material type | B16 | Material classification | PVD-coated CBN |
Please check the type/dimensions/specifications of the part SNMN090312STN-B16 in the Standard Insert, 90° Square-Shape, Negative, SNMN series.
Part Number |
---|
SNMN090308STNB-B16 |
SNMN120308STN-B16 |
SNMN120312STN-B16 |
SNMN120408STN-B16 |
SNMN120412STNF-B16 |
SNMN120416STNF-B16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nose R | Inscribed circle (IC) (mm) | Thickness (T) (mm) | Compatible holder |
---|---|---|---|---|---|---|---|---|
฿ 8,119.03 | 1 Piece(s) | 14 Day(s) | 0.8 | 9.525 | 3.18 | - | ||
฿ 11,285.04 | 1 Piece(s) | 14 Day(s) | 0.8 | 12.7 | 3.18 | - | ||
฿ 11,285.04 | 1 Piece(s) | 14 Day(s) | 1.2 | 12.7 | 3.18 | - | ||
฿ 14,451.04 | 1 Piece(s) | 14 Day(s) | 0.8 | 12.7 | 4.76 | C14 type / CSDN type / C12 type / CSSN type / TSDN type / TSSN type / C13 type / C11 type / C16 type / CSHN type / C15 type / C17 type / S-TSKN type | ||
฿ 14,451.04 | 1 Piece(s) | 14 Day(s) | 1.2 | 12.7 | 4.76 | C14 type / CSDN type / C12 type / CSSN type / TSDN type / TSSN type / C13 type / C11 type / C16 type / CSHN type / C15 type / C17 type / S-TSKN type | ||
฿ 14,451.04 | 1 Piece(s) | 14 Day(s) | 1.6 | 12.7 | 4.76 | C14 type / CSDN type / C12 type / CSSN type / TSDN type / TSSN type / C13 type / C11 type / C16 type / CSHN type / C15 type / C17 type / S-TSKN type |
How can we improve?
How can we improve?