Ratchet Wrench SI-1108B

Brand :
SHINANOKIHAN

Caution

    Product Description

    Ratchet Wrench SI-1108B
    [Features]
    Super small ratchet wrench with 3/8"sq. anvil
    [Specification]
    Suitable Bolt Diameter:8φ/mm
    Socket Insertion Angle:9.5mm
    Number of No-load Revolutions:300rpm
    Air Consumption:0.31m³/min
    Total Length:125mm
    Mass:400g
    Noise Level: 77(88)dBA

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat