Ratchet Wrench SI-1107A

Brand :
SHINANOKIHAN

Caution

    Product Description

    Ratchet Wrench SI-1107A
    [Features]
    For bolt removal work in the engine compartment
    For installation of accessories such as car navigation systems
    Double-thrust mechanism for improved durability
    [Specification]
    Suitable Bolt Diameter:8φ/mm
    Socket Insertion Angle:6.35mm
    No-load speed: 300r.p.m.
    Total Length: 125mm
    Mass:400g
    Air consumption: 0.31m³/min
    Noise value: 77/(88)dBA
    Vibration value: a/k 6.4/1.1m/s2

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat